text.skipToContent text.skipToNavigation

Catalog No. : GAC-1-OR

Description: 

UPC:

1/2 Inch Conduit Box for Hazardous Locations Thru-Feed with Surface Cover
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Precision Cast and Machined Surfaces Permit Safer Wire Pulling

Application

Junction for Branch Conduits In Hazardous Locations

Specifications

Material

Aluminum Die Cast

Finish

Aluminum Lacquer Finish

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E35010

Dimensions

Hub Size

1/2 in

ETIM EC003618 Form part for installation tubes

Model

Other