text.skipToContent text.skipToNavigation

Catalog No. : GAB-8-S

Description:  AFM8 PRESET INSERT STAMPED STEEL

UPC: 785991019186

Concrete Insert, 325 Cubic Inches, Length 16-3/8 Inches, Width 9-3/4 Inches, Depth 5-7/8 Inches, Conduit Tapping 3/4 Inch and 1-1/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with AFM-8 series

Specifications

Material

Stamped Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR63683 441101 N/A 1187380_2019-06-24 N/A
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here