Catalog No. : GA-582-TP
Description: GA-582-TP
UPC: 783786728145
Bronze Ground Connector - 2 Cables 750-1000 kcmil - 1.5 inch wide x 3.718 inch long, includes Silicon Bronze Hardware - Bolt 5/8-11 x 2.75, Lock Washer and Nut. Tin-Plate Finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
Conductor Range |
750 to 1000 kcmil |
|
Material |
Bronze |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |