Catalog No. : GA-399-T-9.5
Description: FLEX BRAID JUMPERS FLAT TO FLAT
UPC: 783786770748
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Bare Copper Braid |
|
Application |
Flexible Braid Jumper |
Specifications
|
Conductor Material |
Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Cable Width |
1-5/32 in |
|
Cable Length |
9-1/2 in |
|
Conductor material |
Copper, bare |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
1.1562 inch |
|
Cable height approx. |
9.5 inch |