Catalog No. : GA-399-B-18-TP
Description: CU FLEXIBLE BRAID VGG LENGTH 18 TP
UPC: 783786728107
Descriptors
|
Category |
Substation connector |
|
Special Features |
2-Hole Pads |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
18 Inches |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
31.75 mm |
|
Cable width approx. |
1.25 inch |
|
Cable height approx. |
457.2 mm |
|
Cable height approx. |
18 inch |