Catalog No. : GA-397-Z-24
Description: FLEX BRAID JUMPERS FLAT TO FLAT
UPC: 783786770816
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2/1 Hole NEMA Pads |
|
Application |
Flexible Braid Jumper |
Specifications
|
Conductor Material |
Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Cable Width |
1.156 in |
|
Cable Length |
24 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Conductor material |
Copper, bare |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
1.16 inch |
|
Cable height approx. |
24 inch |