Catalog No. : GA-397-O-36
Description: FLEXIBLE BRAID 210 AMP SPECIAL PADS
UPC: 783786789948
Descriptors
|
Category |
Substation connector |
|
Special Features |
Blank Pad to 2-Hole Pad |
Specifications
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
36 inches |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
31.75 mm |
|
Cable width approx. |
1.25 inch |
|
Cable height approx. |
914.4 mm |
|
Cable height approx. |
36 inch |