Catalog No. : GA-397-O-24
Description: BRZ BOLT SUBSTA FLX BRAID 2 HOLE
UPC: 783786727896
Descriptors
|
Category |
Substation connector |
|
Special Features |
Blank Pad to 2-Hole Pad |
Specifications
|
End Connection |
Mechanical |
|
Material |
Copper |
|
Amperage Rating |
210 to 160 A |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
24 Inches |
|
Conductor material |
Other |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
28.6 mm |
|
Cable width approx. |
1.125 inch |
|
Cable height approx. |
609.6 mm |
|
Cable height approx. |
24 inch |