Catalog No. : GA-397-L-18
Description: CU FLEXIBLE BRAID VGG LENGTH 18
UPC: 783786727865
Descriptors
|
Category |
Substation connector |
|
Special Features |
1-Hole Pads |
Specifications
|
Material |
Copper |
|
Amperage Rating |
210 to 160 A |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
18 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
31.75 mm |
|
Cable width approx. |
1.25 inch |
|
Cable height approx. |
457.2 mm |
|
Cable height approx. |
18 inch |