text.skipToContent text.skipToNavigation

Catalog No. : GA-314

Description:  WELDED ALUMINUM MISC

UPC: 783786791392

Aluminum Terminal Adapter Plate. 12 inch x 10 inch x 1 inch thick with 35 degree angle cut on two corners forming a 6-Sided plate design. Long Side has (2) sets of (4) 9/16 inch Diameter holes on 1-3/4 inch center spacing, and opposite short side has one set of (4) 11/16 inch Diameter Holes on 2-1/2 inch center spacing.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac