Catalog No. : GA-128
Description: GA-128
UPC: 783786727773
Ground Connector Cable to Flat, 1.375 inch wide, with 1/2 Bolt x 2 inch long with Flat and Lock Washers, 2/0 to 250 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
2/0 to 250 kcmil |
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.375 inch Wide |