Catalog No. : G991AZ40G01
Description: FT1SW (FT1-GZ40)
UPC:
FT1 (G991AZ40G01 - C+C C+C C+C C+C C+C)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C+C C+C C+C C+C C+C |
|
Cover |
Clear Shalow |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1+C1 C1+C1 C1+C1 C1+C1 C1+C1 |
|
No. of Currents |
10 |
|
No. of Potatials |
0 |
|
Number of Poles |
10 |