Catalog No. : G991A28CG01
Description: FT1SW (FT1-G28C)
UPC:
FT1 (G991A28CG01 - R+C 8+C 7+C C X X X)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
R+C 8+C 7+C C X X X |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C2+C1 C8+C1 C7+C1 C1 X0 X0 X0 |
|
No. of Currents |
7 |
|
No. of Potatials |
0 |
|
Number of Poles |
7 |