Alternate Catalog No. : G 979 3/4
Catalog No. : G9793/4
Description: END CAP 12GA 13/32IN HOLE 3/4INCOND
UPC: 785991782455
End Cap, 12 Gauge, For 13/32 Inch Hole and 3/4 Inch Conduit, Steel, Furnished with Stud Nut
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Caps or tops |
|
Application |
Use with G 975 or B 900 channel to provide conduit entrance. |
Specifications
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |