Alternate Catalog No. : G 979 1/2
Catalog No. : G9791/2
Description: END CAP 12GA 7/8IN HOLE 1/2IN COND
UPC: 785991782448
End Cap, 12 Gauge, For 7/8 Inch Hole and 1/2 Inch Conduit, Steel, Furnished with Stud Nut
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Caps or tops |
|
Application |
Use with G 975 or B 900 channel to provide conduit entrance. |
Specifications
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |