Alternate Catalog No. : G 978 D
Catalog No. : G978D
Description: CHNL JOINER USE W/ G955 B902 STL
UPC: 785991782356
Steel Channel Joiner with Galv-Krom finish. For use with G 955 and B 902.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
To splice lengths of raceway channel. Installed by tightening nuts on 1/4 in. studs which are permanently attached to a smooth inner plate. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | RIYG | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |