Alternate Catalog No. : G 978 A
Catalog No. : G978A
Description: JOINER
UPC: 785991782233
Channel Joiner, Material Steel, Length 7-1/2 Inches, Depth 1-1/2 Inch, For use with G 975, G975 M, B 900 and B900 M, Installed by Tightening Flat Head Machine Screws
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For installations where fixtures are mounted flush to slot-down channels. Fastening is accomplished by tightening flat head machine screws. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Dimensions
|
Length |
7-1/2 in |
|
Depth |
1-1/2 in |
|
Thickness |
14 Gauge |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |