Alternate Catalog No. : G 976
Catalog No. : G976
Description: STEEL CONNECTOR
UPC: 785991782080
Malleable Iron Connector with Galv-Krom finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
Accepts either 1/2 in. or 3/4 in. conduit to feed control channel when used as a combination raceway and lighting fixture support. |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Galv-Krom |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |