text.skipToContent text.skipToNavigation

Catalog No. : G975UF

Description:  NONINS TUB RNG TERM No2 1/2BH 45DEG

UPC: 786209895196

Non-Insulated Tubular Ring Terminal with 45 Degree Bend, Length 1.79 Inches, Width .80 Inches, Bolt Hole 1/2 Inch, Wire Range 2/2AN, Copper, Tin Plated, 100 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

2/2AN

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other