Alternate Catalog No. : G 975 20
Catalog No. : G97520
Description: PUNCHED CHNL 14GA 1-1/2X1-1/2 20'
UPC: 785991781908
Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 20 Feet, Steel with Punched 1/2 Inch Holes on 6 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
Designed to provide a combination fixture support and surface raceway. Fixture attaches to knockouts by G 972 1/2 nipple for wiring or a G 974 stud nut where wiring is not required. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 468104 | N/A | N/A | N/A |
| UL | E29738 | N/A | N/A | N/A | N/A |