Catalog No. : G975
Description: NON-INS TUB RNG TRM 2AN-1/0 BLT 1/2
UPC: 786210812564
- These non-insulated ring terminals are made of electrolytic copper for high conductivity.
- They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
- Application Tools: WT115A, TBM6, TBM6S, WT3185
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
2 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |
Documents/Support Tools
|
Sales Drawing |