Catalog No. : G974NP
Description: NON-INSULATED RING TERM. NICKEL PLT
UPC: 786210729619
Non-Insulated Large Ring Terminal Tubular Wire Range 2/2AN Bolt Hole 7/16 Inch, Nickel Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2/2AN |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Surface protection |
Nickel-plated |