Catalog No. : G973U
Description: NON-INS TUB RING 2/2AN 3/8 90 DEG
UPC: 786210649870
Non-Insulated Tubular Ring Terminal with 90 Degree Bend, Length 1.59 Inches, Width .69 Inches, Bolt Hole 3/8 Inch, Wire Range 2/2AN, Copper, Tin Plated, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2/2AN |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
90° |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |