Catalog No. : G972NP
Description: NONINSULATED LARGE RING 2/2AN 5/16
UPC: 786209939555
- These non-insulated ring terminals are made of electrolytic copper for high conductivity.
- They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
- Application Tools: WT115A, TBM6, TBM6S, WT3185
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2/2AN |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Number of mounting holes |
1 |
|
AWG size |
Other |
Documents/Support Tools
|
Sales Drawing |