text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 972 1/2

Catalog No. : G9721/2

Description:  STEEL SPACING NIPPLE

UPC: 785991781601

Nipple, Pipe Size 1/2 Inch, Length 7/8 Inch, Maleable Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Special Features

Galv-Krom finish provides superior corrosion protection

Application

All sizes can be fastened to the open slot of all Kindorf channels.

Specifications

Material

Malleable Iron

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2 Inch

Length

7/8 in

Documents/Support Tools

Sales Drawing

Click here