Alternate Catalog No. : G 969A
Catalog No. : G969A
Description: CLOSURE STRIP
UPC: 785991165708
Steel Closure Strip with Galv-Krom finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with surface raceway & lighting support systems |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E29738 | N/A | RIUU | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |