Alternate Catalog No. : G 968
Catalog No. : G968
Description: BLANK END CAP LEN 0.704IN W1.312IN
UPC: 785991781458
Blank End Cap, Length 0.704 Inch, Width 1.312 Inch, Material Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Caps or tops |
|
Application |
For use with 3/4 in. deep channels. |
Specifications
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | RIYG | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |