text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 965 10

Catalog No. : G96510

Description:  FIXT HANGING CHNL LEN10FT STL

UPC: 785991781373

10 foot Steel Fixture Hanging Channel with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Application

Provides a combination fixture support and surface raceway.

Specifications

Gauge

12 Gauge

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

1-7/8 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 468104 N/A N/A N/A
UL E29738 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here