text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 962 2

Catalog No. : G9622

Description:  DEEP CHNL HGR SZ 1/4 AND 3/8IN STL

UPC: 785991780970

Hanger, Channel, Hanger Size 1/4 Inch and 3/8 Inch Rod, Steel, For use with 1-1/2 Inch or 1-7/8 Inch Deep Channel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

For use with 1-1/2 in. or 1-7/8 in. deep channel.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here