text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 959

Catalog No. : G959

Description:  END CAP W/ 2 1/2IN KO STL

UPC: 785991780857

Steel End Cap with (2) - 1/2 inch knockouts and Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Application

For use with G 955 and B 902 channel series.

Specifications

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Standard

UL E55274

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A RIYG N/A N/A

Documents/Support Tools

Sales Drawing

Click here