text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 958

Catalog No. : G958

Description:  CHNL JOINER 14GA LEN 8IN STL

UPC: 785991780826

Steel Channel Joiner with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with 1-1/2 in. deep slotted channel, G-953.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E55274 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here