text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 955 10

Catalog No. : G95510

Description:  PUNCHED CHNL 12GA 1.5X3IN 10FT STL

UPC: 785991780611

Channel, 12 Gauge, 1-1/2 Inch x 3 Inch, Length 10 Feet, Steel with Punched 1/2 Inch Holes on 6 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

To be used in place of G 975 channel when heavy fixtures are used or supports are on wider spacing.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 15214000 468104 N/A N/A N/A
UL E29738 N/A N/A N/A N/A

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here