text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 953 10

Catalog No. : G95310

Description:  CHNL 12GA 1.5X1.5 10FT 3IN HOLE STL

UPC: 785991780529

Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 10 Feet, Steel with Punched 3 Inch Holes on 4 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

For use with surface raceway & lighting support systems

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4029

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here