Catalog No. : G5P
Description: LINE GRD CLMP 5/8IN 10SOL-4STR TIN
UPC: 783786802791
Budget Line Ground Rod Clamp - Wire Range #10 Solid - #2 Stranded, Rod Size 5/8 inch, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441404 | N/A | 2042918 | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |