text.skipToContent text.skipToNavigation

n° de catalogue : G5

Description:  5/8 INCH GROUND ROD CLAMP

UPC: 783786800674

Ground Rod Clamps Type G - Budget-Line, Rod Size 1/2 and 5/8, Wire Range 10 Sol. - 2 Str.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial.
  • Furnished with hex head bolts. Simplified, compact design makes lasting, trouble-free connection.

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial.

Specifications

Conductor Material

Copper

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Conformité et certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Norme

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918 N/A
CSA 703005 441404 N/A N/A N/A
UL E3060 N/A N/A N/A N/A

Documents/outils d'aide

Dessin de vente

Cliquez ici