text.skipToContent text.skipToNavigation

Catalog No. : G4

Description:  1/2 INCH GROUND ROD CLAMP

UPC: 783786800667

Ground Rod Clamps Type G - Budget-Line, Nominal Rod Diameter 1/2 Inch, Wire Range 10 Sol - 2 Str
View More View Less
For more info visit:  electrification.us.abb.com
  • Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial.
  • Furnished with hex head bolts. Simplified, compact design makes lasting, trouble-free connection.

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial.

Specifications

Conductor Material

Copper

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918 N/A
CSA 703005 441404 N/A N/A N/A
UL E3060 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here