Catalog No. : G328
Description: L-CEILING BRACKET
UPC: 34481017035
L ceiling bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
|
Bracket Type |
Ceiling |
Classifications
|
Brand Name |
Carlon / Nutek |
Dimensions
|
Length |
2.85 in |
|
Height |
1.25 in |
|
Width |
1.75 in |