text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 3003 S

Catalog No. : G3003S

Description:  RACEWAY OUTLET (S-STYLE)

UPC: 785991784114

Steel Straight (S) Channel Joiner with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com
  • Direction change joiners for 1-1/2 Inch, 1-7/8 Inch and 3 Inch deep raceway channels furnished complete with screws and washers.

Descriptors

Category

Electrical wire or cable raceway

Special Features

Direction change joiners for 1-1/2", 1-7/8" and 3" deep raceway channels furnished complete with screws and washers.

Application

For use with B 902 and G 955 channel.

Classifications

Brand Name

Kindorf

Standard

UL E55274

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 015214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A N/A N/A N/A