text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 3002 L

Catalog No. : G3002L

Description:  RACEWAY OUTLET (L-STYLE)

UPC: 785991784091

Elbow (L) Channel Joiner, 2-Way Right Angle, Material Cast Aluminum, For use with B-902 and G-955 Channel
View More View Less
For more info visit:  electrification.us.abb.com
  • Direction change joiners for 1-1/2 Inch, 1-7/8 Inch and 3 Inch deep raceway channels furnished complete with screws and washers.

Descriptors

Category

Electrical wire or cable raceway

Special Features

Direction change joiners for 1-1/2 in., 1-7/8 in. and 3 in. deep raceway channels furnished complete with screws and washers.

Application

For use with B 902 and G 955 channel.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Kindorf

Standard

UL E55274

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 6368301 468105 N/A N/A N/A
UL E55274 N/A N/A N/A N/A