text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 3001 T

Catalog No. : G3001T

Description:  TEE CHNL JOINER 1.5X3 RCWY CHNL AL

UPC: 785991784077

Tee (T) Channel Joiner, Fits 1-1/2 Inch x 3 Inch Raceway Channel, Material Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Direction change joiners for 1-1/2 Inch, 1-7/8 Inch and 3 Inch deep raceway channels furnished complete with screws and washers.

Descriptors

Category

Electrical wire or cable raceway

Special Features

Direction change joiners for 1-1/2 in., 1-7/8 in. and 3 in. deep raceway channels furnished complete with screws and washers.

Application

For use with B 902 and G 955 channel.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Kindorf

Standard

UL E55274

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 015214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A N/A N/A N/A