Alternate Catalog No. : G 3000 X
Catalog No. : G3000X
Description: RACEWAY OUTLET (X-STYLE)
UPC: 785991784053
X-Style Surface Raceway and Lighting Support System - Cast Aluminum, for use with Channels B-902 and G-955
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Application |
For use with Channels B-902 and G-955 |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | N/A | N/A | N/A |