text.skipToContent text.skipToNavigation

Catalog No. : G3-TB

Description:  LINE GRD CLAMP 3/8IN 10 SOL - 4 STR

UPC: 75114426022

Ground Rod Clamps Type G - Budget-Line, Rod Size 3/8, Wire Range 10 Sol. - 4 Str.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial. Furnished with Hex Head Bolt.

Specifications

Conductor Material

Copper

Insulation

No

Connection

Mechanical

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#4 STR AWG , #10 SOL AWG

Length

1-7/16 in

Size

Rod 3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant