text.skipToContent text.skipToNavigation

Catalog No. : G280J

Description:  E-Z BEND.5 INCH - 2 INCH PVC BENDER

UPC: 34481002628

EZ Bend 1/2 inch - 2 inch PVC Bender, Allows Bends up to 14 inch Radius and to 90 Degree Elbows
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Power pipe bender

Specifications

Voltage Rating

120 V

Wattage

2400 W

Material

PVC

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant