text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 2003

Catalog No. : G2003

Description:  RCWY TYPE T JCT-BX STL

UPC: 785991784190

Steel Raceway Type T Junction Box with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Special Features

Assembly consists of octagon box, box cover, locknuts, nipples and end caps.

Application

For use with 1-1/2 in. x 1-1/2 in. Raceway Channels.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Standard

UL E55274

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E55274 N/A RIYG N/A N/A

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here