Alternate Catalog No. : G 2002
Catalog No. : G2002
Description: RCWY TYPE L (90DEG) JCT-BX STL
UPC: 785991784176
Steel Raceway Type L (90 degree) Junction Box with Galv-Krom finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
Assembly consists of octagon box, box cover, locknuts, nipples and end caps. |
|
Application |
For use with 1-1/2 in. x 1-1/2 in. Raceway Channels. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | RIYG | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |