text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 1872 L

Catalog No. : G1872L

Description:  ELBOW(L) CHNL JOINR 2WAY 1.5X1.875

UPC: 785991783971

Elbow (L) Channel Joiner, 2-Way Fits 1-1/2 Inch x 1-7/8 Inch Raceway Channel, Material Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Direction change joiners for 1-1/2 Inch, 1-7/8 Inch and 3 Inch deep raceway channels furnished complete with screws and washers.

Descriptors

Category

Angle brackets

Special Features

Direction change joiners for 1-1/2 in., 1-7/8 in. and 3 in. deep raceway channels furnished complete with screws and washers.

Application

For use with B 901 and G 965 channel.

Specifications

Material

Cast Aluminum

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Standard

UL E55274

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 015214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A N/A N/A N/A