Alternate Catalog No. : G 1038 CA
Catalog No. : G1038CA
Description: SGL OUTLET CVR PLT STL
UPC: 785991783711
Steel Single Outlet Cover Plate with Gold finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv |
|
Shape |
Rectangular |
|
Mounting |
Screws |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | N/A | N/A | N/A |