Alternate Catalog No. : G 1038 B
Catalog No. : G1038B
Description: STEEL OUTLET HOUSING
UPC: 785991783674
Steel Raceway Housing with Gold finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outlet box |
|
Application |
For use with surface raceway & lighting support systems |
Specifications
|
Material |
Steel |
|
Color |
Gold |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | N/A | N/A | N/A |