text.skipToContent text.skipToNavigation

Alternate Catalog No. : G 1021

Catalog No. : G1021

Description:  STEEL THREADED END FITTING

UPC: 785991783452

Steel Threaded End Fitting with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

Mounts to 1-1/2 in. x 1-1/2 in. raceway channel. Threaded for 1 in. conduit or fitting. No swivel action.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Standard

UL E55274

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 63683000 468105 N/A N/A N/A
UL E55274 N/A RIYG N/A N/A

Documents/Support Tools

Sales Drawing

Click here