Alternate Catalog No. : G 1020
Catalog No. : G1020
Description: STEEL SWIVEL JOINT
UPC: 785991783421
Steel End Swivel Joint with Galv-Krom finish.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
Mounts to 1-1/2 in. x 1-1/2 in. raceway channel. Threaded for 3/4 in. conduit or fitting. Swivel action adapter for 1/2 in. conduit furnished. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E55274 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 15214000 | 342601 | N/A | N/A | N/A |
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
| UL | E55274 | N/A | RIYG | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |